A 6B 6M072080
2.07 mm (40 D.P.) Pitch, 72 Teeth, 8mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.31 | 1 wks |
10 - 24 | $6.46 | 1 wks |
25 - 49 | $5.54 | 1 wks |
50 - 99 | $4.95 | 1 wks |
100+ | Request for Quote |
$9.31
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 72 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 149 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-072031 |