A 6B 6M053045
2.07 mm (40 D.P.) Pitch, 53 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.14 | 1 wks |
| 10 - 24 | $4.26 | 1 wks |
| 25 - 49 | $3.75 | 1 wks |
| 50 - 99 | $3.27 | 1 wks |
| 100+ | Request for Quote |
$6.14
Availability: 11 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 4.5 mm |
| No. Of Grooves | 53 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 110 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 6-053018 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities