A 6B 6M053030
2.07 mm (40 D.P.) Pitch, 53 Teeth, 3mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.68 | 1 wks |
10 - 24 | $3.25 | 1 wks |
25 - 49 | $2.79 | 1 wks |
50 - 99 | $2.49 | 1 wks |
100+ | Request for Quote |
$4.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 53 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 110 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-053012 |