A 6B 6-380018
.0816" (40D.P.) Pitch, 380 Teeth, 3/16" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.30 | 14 wks |
10 - 24 | $9.23 | 14 wks |
25 - 49 | $8.11 | 14 wks |
50 - 99 | $7.07 | 14 wks |
100+ | Request for Quote |
$13.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 380 |
Pitch | .0816" (40D.P.) |
Pitch Length | 31.008 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 6M380045 |