A 6B 6-370012
.0816" (40D.P.) Pitch, 370 Teeth, 1/8" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $10.08 | 14 wks |
| 10 - 24 | $8.76 | 14 wks |
| 25 - 49 | $7.56 | 14 wks |
| 50 - 99 | $6.48 | 14 wks |
| 100+ | Request for Quote |
$10.08
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.125 Inch |
| No. Of Grooves | 370 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 30.192 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 6M370030 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities