A 6B 6-265025
.0816" (40D.P.) Pitch, 265 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.62 | 14 wks |
10 - 24 | $10.15 | 14 wks |
25 - 49 | $8.7 | 14 wks |
50 - 99 | $7.77 | 14 wks |
100+ | Request for Quote |
$14.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 265 |
Pitch | .0816" (40D.P.) |
Pitch Length | 21.624 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 6M265060 |