A 6B 6-235025
.0816" (40D.P.) Pitch, 235 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $15.15 | 2 wks |
| 10 - 24 | $11.75 | 2 wks |
| 25 - 49 | $10.13 | 2 wks |
| 50 - 99 | $9.41 | 2 wks |
| 100+ | Request for Quote |
$15.15
Availability: 124 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.25 Inch |
| No. Of Grooves | 235 |
| Pitch | .0816" (40D.P.) |
| Pitch Length | 19.176 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 6M235060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities