A 6B 6-175025
.0816" (40D.P.) Pitch, 175 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.09 | 2 wks |
10 - 24 | $9.79 | 2 wks |
25 - 49 | $8.39 | 2 wks |
50 - 99 | $7.5 | 14 wks |
100+ | Request for Quote |
$14.09
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 175 |
Pitch | .0816" (40D.P.) |
Pitch Length | 14.28 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 6M175060 |