A 6B 6-153031
.0816" (40D.P.) Pitch, 153 Teeth, 5/16" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.03 | 2 wks |
10 - 24 | $11.13 | 2 wks |
25 - 49 | $9.54 | 2 wks |
50 - 99 | $8.53 | 2 wks |
100+ | Request for Quote |
$16.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 153 |
Pitch | .0816" (40D.P.) |
Pitch Length | 12.4848 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 6M153080 |