A 6B 6-069031
.0816" (40D.P.) Pitch, 69 Teeth, 5/16" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.96 | 14 wks |
10 - 24 | $6.22 | 14 wks |
25 - 49 | $5.33 | 14 wks |
50 - 99 | $4.76 | 14 wks |
100+ | Request for Quote |
$8.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 69 |
Pitch | .0816" (40D.P.) |
Pitch Length | 5.6304 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 6M069080 |