A 6B 3MD115060
5.08 mm (XL) Pitch, 115 Teeth, 6mm wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.25 | 19 wks |
10 - 24 | $6.97 | 19 wks |
25 - 49 | $5.84 | 19 wks |
50 - 99 | $5.27 | 19 wks |
100+ | Request for Quote |
$8.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 115 |
Pitch | 5.08 mm (XL) |
Pitch Length | 584 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-D115025 |