A 6B 3MD100060
5.08 mm (XL) Pitch, 100 Teeth, 6mm wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.27 | 19 wks |
| 10 - 24 | $6.99 | 19 wks |
| 25 - 49 | $5.86 | 19 wks |
| 50 - 99 | $5.28 | 19 wks |
| 100+ | Request for Quote |
$8.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 6 mm |
| No. Of Grooves | 100 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 508 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 3-D100025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities