A 6B 3MD085095
5.08 mm (XL) Pitch, 85 Teeth, 9.5mm wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.41 | 19 wks |
10 - 24 | $8.8 | 19 wks |
25 - 49 | $7.37 | 19 wks |
50 - 99 | $6.65 | 19 wks |
100+ | Request for Quote |
$10.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 85 |
Pitch | 5.08 mm (XL) |
Pitch Length | 432 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-D085037 |