A 6B 3M180095
5.08 mm (XL) Pitch, 180 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.11 | 1 wks |
| 10 - 24 | $10.97 | 1 wks |
| 25 - 49 | $10.03 | 1 wks |
| 50 - 99 | $9 | 13 wks |
| 100+ | Request for Quote |
$12.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9.5 mm |
| No. Of Grooves | 180 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 914 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 3-180037 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities