A 6B 3M170080
5.08 mm (XL) Pitch, 170 Teeth, 8mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.71 | 13 wks |
10 - 24 | $8.8 | 13 wks |
25 - 49 | $7.82 | 13 wks |
50 - 99 | $7.04 | 13 wks |
100+ | Request for Quote |
$9.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 170 |
Pitch | 5.08 mm (XL) |
Pitch Length | 864 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-170031 |