A 6B 3M135060
5.08 mm (XL) Pitch, 135 Teeth, 6mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.27 | 1 wks |
10 - 24 | $6.23 | 1 wks |
25 - 49 | $5.45 | 1 wks |
50 - 99 | $4.84 | 1 wks |
100+ | Request for Quote |
$7.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 135 |
Pitch | 5.08 mm (XL) |
Pitch Length | 686 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-135025 |