A 6B 3M120080
5.08 mm (XL) Pitch, 120 Teeth, 8mm wide Single Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.01 | 13 wks |
| 10 - 24 | $8.16 | 13 wks |
| 25 - 49 | $7.26 | 13 wks |
| 50 - 99 | $6.53 | 13 wks |
| 100+ | Request for Quote |
$9.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| No. Of Grooves | 120 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 610 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 3-120031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities