A 6B 3M090095
5.08 mm (XL) Pitch, 90 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.14 | 1 wks |
10 - 24 | $8.28 | 1 wks |
25 - 49 | $7.57 | 13 wks |
50 - 99 | $6.8 | 13 wks |
100+ | Request for Quote |
$9.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 90 |
Pitch | 5.08 mm (XL) |
Pitch Length | 457 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-090037 |