A 6B 3M055095
5.08 mm (XL) Pitch, 55 Teeth, 9.5mm wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $7.23 | 1 wks |
| 10 - 24 | $6.55 | 1 wks |
| 25 - 49 | $6 | 1 wks |
| 50 - 99 | $5.38 | 13 wks |
| 100+ | Request for Quote |
$7.23
Availability: 39 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9.5 mm |
| Material | Urethane |
| No. Of Grooves | 55 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 279 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 3-055037 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities