A 6B 3M047127
5.08 mm (XL) Pitch, 47 Teeth, 12.7mm wide Single Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.95 | 1 wks |
| 10 - 24 | $7.67 | 1 wks |
| 25 - 49 | $6.71 | 1 wks |
| 50 - 99 | $5.96 | 1 wks |
| 100+ | Request for Quote |
$8.95
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 12.7 mm |
| No. Of Grooves | 47 |
| Pitch | 5.08 mm (XL) |
| Pitch Length | 238.76 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 3-047050 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities