A 6B 3M047095
5.08 mm (XL) Pitch, 47 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.77 | 1 wks |
10 - 24 | $6.13 | 1 wks |
25 - 49 | $5.61 | 13 wks |
50 - 99 | $5.03 | 13 wks |
100+ | Request for Quote |
$6.77
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 47 |
Pitch | 5.08 mm (XL) |
Pitch Length | 239 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 3-047037 |