A 6B 3-D200031
.200" (XL) Pitch, 200 Teeth, 5/16" Wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.79 | 20 wks |
| 25 - 99 | $11.77 | 20 wks |
| 100 - 249 | $10.42 | 20 wks |
| 250 - 499 | $10.02 | 20 wks |
| 500+ | Request for Quote |
$13.79
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 200 |
| Pitch | .200" (XL) |
| Pitch Length | 40 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 3MD200080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities