A 6B 3-D085031
.200" (XL) Pitch, 85 Teeth, 5/16" Wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $9.73 | 20 wks |
| 25 - 99 | $8.19 | 20 wks |
| 100 - 249 | $7.17 | 20 wks |
| 250 - 499 | $6.89 | 20 wks |
| 500+ | Request for Quote |
$9.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 85 |
| Pitch | .200" (XL) |
| Pitch Length | 17 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 3MD085080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities