A 6B 3-D083050
.200" (XL) Pitch, 83 Teeth, 1/2" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.01 | 20 wks |
25 - 99 | $10.09 | 20 wks |
100 - 249 | $8.91 | 20 wks |
250 - 499 | $8.58 | 20 wks |
500+ | Request for Quote |
$12.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 83 |
Pitch | .200" (XL) |
Pitch Length | 16.6 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 3MD083127 |