A 6B 3-D070050
.200" (XL) Pitch, 70 Teeth, 1/2" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.48 | 20 wks |
25 - 99 | $9.63 | 20 wks |
100 - 249 | $8.49 | 20 wks |
250 - 499 | $8.17 | 20 wks |
500+ | Request for Quote |
$11.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 70 |
Pitch | .200" (XL) |
Pitch Length | 14 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 3MD070127 |