A 6B 3-300037
.200" (XL) Pitch, 300 Teeth, 3/8" Wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.56 | 2 wks |
10 - 24 | $14.45 | 2 wks |
25 - 49 | $12.27 | 2 wks |
50 - 99 | $11.41 | 14 wks |
100+ | Request for Quote |
$16.56
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 300 |
Pitch | .200" (XL) |
Pitch Length | 60 Inch |
Tension Member | Kevlar |