A 6B 3-078037
.200" (XL) Pitch, 78 Teeth, 3/8" Wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.54 | 2 wks |
10 - 24 | $7.05 | 2 wks |
25 - 49 | $6.55 | 14 wks |
50 - 99 | $6.05 | 14 wks |
100+ | Request for Quote |
$7.54
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 78 |
Pitch | .200" (XL) |
Pitch Length | 15.6 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 3M078095 |