A 6B 3-048050
.200" (XL) Pitch, 48 Teeth, 1/2" Wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.56 | 14 wks |
10 - 24 | $7.34 | 14 wks |
25 - 49 | $6.42 | 14 wks |
50 - 99 | $5.71 | 14 wks |
100+ | Request for Quote |
$8.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.5 Inch |
No. Of Grooves | 48 |
Pitch | .200" (XL) |
Pitch Length | 9.6 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B 3M048127 |