A 6B 3-048037
.200" (XL) Pitch, 48 Teeth, 3/8" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $7.60 | 2 wks |
| 10 - 24 | $7.11 | 2 wks |
| 25 - 49 | $6.59 | 14 wks |
| 50 - 99 | $6.09 | 14 wks |
| 100+ | Request for Quote |
$7.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.375 Inch |
| No. Of Grooves | 48 |
| Pitch | .200" (XL) |
| Pitch Length | 9.6 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 3M048095 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities