A 6B 3-020031
.200" (XL) Pitch, 20 Teeth, 5/16" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.17 | 2 wks |
| 10 - 24 | $5.7 | 2 wks |
| 25 - 49 | $5.21 | 2 wks |
| 50 - 99 | $4.78 | 14 wks |
| 100+ | Request for Quote |
$6.17
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 20 |
| Pitch | .200" (XL) |
| Pitch Length | 4 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B 3M020080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities