A 6AS9M8038012D

Double 12 Tooth Steel Sprocket, Aluminum Alloy Chain Tensioner
$207.60

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Chain Pitch 1" x 17 mm
Diameter (D) 90 mm
Length (L) 159 mm
Load (Max) (N) 500 N
Load (min.) 120 N
Teeth 12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team