A 6AS9M6038015D

Double 15 Tooth Steel Sprocket, Aluminun Alloy Chain Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $160.15 5 wks
10 - 24 $146.47 5 wks
25 - 59 $134.23 5 wks
60 - 99 $121.19 5 wks
100+ Request for Quote
$160.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Chain Pitch 3/4" x 7/16"
Diameter (D) 90 mm
Length (L) 159 mm
Load (Max) (N) 500 N
Load (min.) 120 N
Teeth 15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team