A 6AS9M5024017S

Single 17 Tooth Steel Sprocket, Aluminum Alloy, Chain Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $115.04 5 wks
10 - 24 $105.21 5 wks
25 - 59 $96.42 5 wks
60 - 99 $87.05 5 wks
100+ Request for Quote
$115.04

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Chain Pitch 5/8" x 3/8"
Diameter (D) 70 mm
Length (L) 133.5 mm
Load (Max) (N) 180 N
Load (min.) 50 N
Teeth 17

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team