A 6AS9M5024017D
Double 17 Tooth Steel Sprocket, Aluminum Alloy Chain Tensioner
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $145.65 | 5 wks |
10 - 24 | $133.22 | 5 wks |
25 - 59 | $122.08 | 5 wks |
60 - 99 | $110.22 | 5 wks |
100+ | Request for Quote |
$145.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Arm Material | Aluminum Alloy |
---|---|
Chain Pitch | 5/8" x 3/8" |
Diameter (D) | 70 mm |
Length (L) | 133.5 mm |
Load (Max) (N) | 180 N |
Load (min.) | 50 N |
Teeth | 17 |