A 6AS9M3724021S

Single 21 Tooth Steel Sprocket, Aluminum Alloy Chain Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $110.53 5 wks
10 - 24 $101.08 5 wks
25 - 59 $92.63 5 wks
60 - 99 $83.64 5 wks
100+ Request for Quote
$110.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Chain Pitch 3/8" x 7/32"
Diameter (D) 70 mm
Length (L) 133.5 mm
Load (Max) (N) 180 N
Load (min.) 50 N
Teeth 21

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team