A 6AR9M38060S

159mm Long, 60 mm Diameter, 30 Degree Stainless Steel Belt Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $105.28 4 wks
10 - 49 $102.87 4 wks
50 - 99 $101.28 4 wks
100 - 249 $97.34 4 wks
250+ Request for Quote
$105.28

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Diameter 1 (D) 90 mm
Diameter 2 (N) 60 mm
Length (L) 159 mm
Load (Max) (N) 500 N
Load (min.) 120 N
Roller Material Steel (Zinc Plated)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team