A 6AR9M38060A
159mm Long, 60 mm Diameter,30 Degree Aluminum Belt Tensioner
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $98.04 | 11 wks |
10 - 49 | $95.46 | 11 wks |
50 - 99 | $93.85 | 11 wks |
100 - 249 | $89.85 | 11 wks |
250+ | Request for Quote |
$98.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Arm Material | Aluminum Alloy |
---|---|
Diameter 1 (D) | 90 mm |
Diameter 2 (N) | 60 mm |
Length (L) | 159 mm |
Load (Max) (N) | 500 N |
Load (min.) | 120 N |
Roller Material | Aluminum |