A 6AR9M38050A
159 mm Long, 50mm Diameter, 30 Degree Aluminum Belt Tensioner
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $83.03 | 11 wks |
10 - 49 | $80.83 | 11 wks |
50 - 99 | $79.45 | 11 wks |
100 - 249 | $76.05 | 11 wks |
250+ | Request for Quote |
$83.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Arm Material | Aluminum Alloy |
---|---|
Diameter 1 (D) | 90 mm |
Diameter 2 (N) | 50 mm |
Length (L) | 159 mm |
Load (Max) (N) | 500 N |
Load (min.) | 120 N |
Roller Material | Aluminum |