A 6AR9M24050S
133.5mm Long, 50mm Diameter, 45 Degree Stainless Steel Belt Tensioner
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.12 | 6 wks |
10 - 49 | $76.1 | 6 wks |
50 - 99 | $74.84 | 6 wks |
100 - 249 | $71.68 | 6 wks |
250+ | Request for Quote |
$78.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Arm Material | Aluminum Alloy |
---|---|
Diameter 1 (D) | 70 mm |
Diameter 2 (N) | 50 mm |
Length (L) | 133.5 mm |
Load (Max) (N) | 180 N |
Load (min.) | 50 N |
Roller Material | Steel (Zinc Plated) |
Substitute Part | QBT-TC1PU50X50S |