A 6AR9M24045N

133.5mm Long, 40mm Diameter, 45 Degree Nylon Belt Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $60.71 6 wks
10 - 49 $58.98 6 wks
50 - 99 $57.93 6 wks
100 - 249 $55.31 6 wks
250+ Request for Quote
$60.71

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Aluminum Alloy
Diameter 1 (D) 70 mm
Diameter 2 (N) 40 mm
Length (L) 133.5 mm
Load (Max) (N) 180 N
Load (min.) 50 N
Roller Material Nylon

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team