A 6A61-08NF03110
.0816" (40D.P.) Pitch,108 Teeth, 0.3125" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for 0.3125" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.90 | 8 wks |
25 - 49 | $27.63 | 8 wks |
50 - 99 | $22.29 | 8 wks |
100 - 249 | $21.07 | 8 wks |
250+ | Request for Quote |
$28.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.3125 |
---|---|
Bore Size | 0.3125 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 108 |
Outside Diameter | 2.794 Inch |
Overall Length | 0.875 Inch |
Pitch | .0816" (40D.P.) |
Pitch Diameter | 2.808 Inch |