A 6A53-036NF0908
3 mm (GT2) Pitch,36 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.66 | 4 wks |
25 - 49 | $15.37 | 4 wks |
50 - 99 | $12.13 | 4 wks |
100 - 249 | $11.25 | 4 wks |
250+ | Request for Quote |
$16.66
Availability: 30 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 36 |
Outside Diameter | 1.323 Inch |
Overall Length | 0.844 Inch |
Pitch | 3 mm (GT2) |
Pitch Diameter | 1.353 Inch |