A 6A53-016DF0906
3 mm (GT2) Pitch,16 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.47 | 6 wks |
25 - 49 | $10.79 | 6 wks |
50 - 99 | $8.34 | 6 wks |
100 - 249 | $7.59 | 6 wks |
250+ | Request for Quote |
$12.47
Availability: 148 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.71 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 16 |
Outside Diameter | 0.572 Inch |
Overall Length | 0.688 Inch |
Pitch | 3 mm (GT2) |
Pitch Diameter | 0.602 Inch |