A 6A51-120NF0912
2 mm (GT2) Pitch,120 Teeth, 0.375" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .354 (9mm)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $46.91 | 6 wks |
25 - 49 | $44.82 | 6 wks |
50 - 99 | $32.51 | 6 wks |
100 - 249 | $30.91 | 6 wks |
250+ | Request for Quote |
$46.91
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .354 (9mm) |
---|---|
Bore Size | 0.375 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.5 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 120 |
Outside Diameter | 2.988 Inch |
Overall Length | 0.875 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 3.008 Inch |