A 6A51-072NF0608
2 mm (GT2) Pitch,72 Teeth, 0.25" Bore, No Flange / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.62 | 6 wks |
25 - 49 | $22.41 | 6 wks |
50 - 99 | $15.99 | 6 wks |
100 - 249 | $15.01 | 6 wks |
250+ | Request for Quote |
$24.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | No Flange / With Hub |
Hub Diameter | 1.195 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 72 |
Outside Diameter | 1.785 Inch |
Overall Length | 0.75 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 1.805 Inch |