A 6A51-044DF0308
2 mm (GT2) Pitch,44 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .118 (3MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.79 | 6 wks |
25 - 49 | $18.59 | 6 wks |
50 - 99 | $14.5 | 6 wks |
100 - 249 | $13.34 | 6 wks |
250+ | Request for Quote |
$20.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .118 (3MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.858 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 44 |
Outside Diameter | 1.083 Inch |
Overall Length | 0.531 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 1.103 Inch |