A 6A51-020DF0608
2 mm (GT2) Pitch,20 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.16 | 6 wks |
25 - 49 | $13.95 | 6 wks |
50 - 99 | $10.78 | 6 wks |
100 - 249 | $9.8 | 6 wks |
250+ | Request for Quote |
$16.16
Availability: 183 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.685 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 20 |
Outside Diameter | 0.481 Inch |
Overall Length | 0.563 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 0.501 Inch |