A 6A51-020DF0306
2 mm (GT2) Pitch,20 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .118 (3MM)" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.01 | 9 wks |
| 25 - 49 | $14.98 | 9 wks |
| 50 - 99 | $11.46 | 9 wks |
| 100 - 249 | $10.28 | 9 wks |
| 250+ | Request for Quote |
$18.01
Availability: 77 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | .118 (3MM) |
|---|---|
| Bore Size | 0.1875 Inch |
| Flange & Hub Configuration | 2 Flanges / With Hub |
| Hub Diameter | 0.364 Inch |
| Material | Aluminum Alloy |
| No. Of Grooves | 20 |
| Outside Diameter | 0.481 Inch |
| Overall Length | 0.484 Inch |
| Pitch | 2 mm (GT2) |
| Pitch Diameter | 0.501 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities