A 6A51-018DF0608
2 mm (GT2) Pitch,18 Teeth, 0.25" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .236 (6MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.14 | 6 wks |
25 - 49 | $13.92 | 6 wks |
50 - 99 | $10.75 | 6 wks |
100 - 249 | $9.79 | 6 wks |
250+ | Request for Quote |
$16.14
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .236 (6MM) |
---|---|
Bore Size | 0.25 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.635 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 0.431 Inch |
Overall Length | 0.563 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 0.451 Inch |