A 6A51-018DF0306
2 mm (GT2) Pitch,18 Teeth, 0.1875" Bore, 2 Flanges / With Hub, Aluminum Alloy Timing Pulley for .118 (3MM)" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.51 | 6 wks |
25 - 49 | $13.76 | 6 wks |
50 - 99 | $10.53 | 6 wks |
100 - 249 | $9.48 | 6 wks |
250+ | Request for Quote |
$16.51
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | .118 (3MM) |
---|---|
Bore Size | 0.1875 Inch |
Flange & Hub Configuration | 2 Flanges / With Hub |
Hub Diameter | 0.312 Inch |
Material | Aluminum Alloy |
No. Of Grooves | 18 |
Outside Diameter | 0.431 Inch |
Overall Length | 0.484 Inch |
Pitch | 2 mm (GT2) |
Pitch Diameter | 0.451 Inch |
Substitute Part | A 6A51-18DF0306S |